SNVU760 February 2021
Table 3-2 lists the jumpers on the TPS3704Q1EVM. As ordered, the EVM will have sixteen (16) jumpers installed. Figure 3-1 is provided as visual aid.
JUMPER | JUMPER CONFIGUATION | DESCRIPTION |
---|---|---|
J1 & J5 | J1-Open & J5-top position | For direct monitoring of VIN1. Default position. |
J1 & J5 | J1-Shunt & J5-bottom position | For monitoring of VIN1 via R4, R8 resistor divider (ADJ) version. |
J2 & J6 | J2-Open & J6-top position | For direct monitoring of VIN2. Default position. |
J2 & J6 | J2-Shunt & J6-bottom position | For monitoring of VIN2 via R3, R7 resistor divider (ADJ) version. |
J3 & J7 | J3-Open & J7-top position | For direct monitoring of VIN3. Default position. |
J3 & J7 | J3-Shunt & J7-bottom position | For monitoring of VIN3 via R2, R6 resistor divider (ADJ) version. |
J4 & J8 | J4-Open & J8-top position | For direct monitoring of VIN4. Default position. |
J4 & J8 | J4-Shunt & J8-bottom position | For monitoring of VIN4 via R1, R5 resistor divider (ADJ) version. |
J9 | Left or Right | Left for RESET1 pull up to VDD, Right for pull up to Vpu1. Default position is Left. |
J10 | Left or Right | Left for RESET2 pull up to VDD, Right for pull up to Vpu2. Default position is Left. |
J11 | Left or Right | Left for RESET3 pull up to VDD, Right for pull up to Vpu3. Default position is Left. |
J12 | Open | SENSE4 testpoint (TP4) connects directly to SENSE4 pin of IC. Default position. |
J12 | Shunt | RESET3 output pin of IC connected to RESET3 test point (TP7). J4 & J8 must be left Open.Valid for TPS37043 device variants. |
J13 | Shunt | High frequency input capacitor placed in parallel with SENSE1 input pin to provide better noise immunity for noisy applicaitions. Default position is Open. |
J14 | Shunt | High frequency input capacitor placed in parallel with SENSE2 input pin to provide better noise immunity for noisy applicaitions. Default position is Open. |
J15 | Shunt | High frequency input capacitor placed in parallel with SENSE3 input pin to provide better noise immunity for noisy applicaitions. Default position is Open.. |
J16 | Shunt | High frequency input capacitor placed in parallel with SENSE4 input pin to provide better noise immunity for noisy applicaitions. Default position is Open. |