SNVU760 February 2021
Test point TP11 is used to supply VDD to the TPS3704x-Q1, this test point also supplies the pull-up voltage for RESET1, RESET2, and RESET3 through jumpers J9, J10, and J11 respectively. The recommended VDD supply voltage range for the TPS3704x-Q1 is 1.7 V to 6 V. The absolute maximum ratings can be found in the device datasheet.
In the default EVM configuration, RESET1 and RESET2 will follow VDD as shown in Figure 4-1. The voltage blips seen on RESET2 when VDD approaches zero are related to the power on reset voltage, VPOR, which is the minimum VDD voltage level for a controlled output state. The device datasheet should be consulted for more information on VPOR for this device. Figure 4-2 shows the reset delay time of RESET1 and RESET2 due to VDD while input voltages VIN1 through VIN4 are all held within their respective voltage window thresholds.