SNVU760
February 2021
Trademarks
1
Introduction
1.1
Related Documentation
1.2
TPS3704x-Q1 Applications
2
Schematic, Bill of Materials, and Layout
2.1
TPS3704Q1EVM Schematic
2.2
TPS3704Q1EVM Bill of Materials
2.3
Layout and Component Placement
2.4
Layout
3
EVM Connectors
3.1
EVM Test Points
3.2
EVM Jumpers
4
EVM Setup and Operation
4.1
Supply Voltage (VDD)
4.2
Monitoring Input Voltage
4.3
Default Reset Outputs (RESET1 and RESET2)
4.4
Optional Reset Output (RESET3)
5
Revision History
1.2
TPS3704x-Q1 Applications
Advanced Driver Assistance System (ADAS)
ADAS Domain Controller
Automotive Infotainment & Cluster
Digital cockpit
HEV/EV