SNVU768 December 2021 LM63440-Q1 , LM63460-Q1 , LM64440-Q1 , LM64460-Q1
HotRod is a trademark of Texas Instruments.
WEBENCH are registered trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
The LM63460EVM-2MHZ and LM64460EVM-2MHZ feature the LM63460-Q1 and LM64460-Q1 synchronous buck converters, respectively. The EVMs provide the full 6-A output current rating of these converters, and a wide-VIN range of 3 V to 36 V offers outsized voltage rating and operating margin to withstand automotive supply-rail voltage transients.
The selected input capacitors accommodate the entire range of input voltage and are available from multiple component vendors. Input and output voltage sense terminals and a test point header facilitate measurement of the following: