SNVU769A September 2021 – October 2022
LP87745-Q1 device works with 3.3 V input supply and supply is internally monitored for undervoltage (UV) and overvoltage (OV) conditions and hence keep the input supply voltage within 3.3 V +/- 8 % to avoid input supply UV/OV detection. Input power plane to the PMIC has option for additional filtering using L1 and L2 on the bottom side of the PCB.
Table 2-1 lists the input and output voltage for each regulator and their maximum load-current requirements. Refer LP87745-Q1 device data sheet for more information about device electrical characteristics and its features.
Regulator Name | Input Supply Voltage at PMIC Supply Pin | Output Voltage | Maximum Load Current | |
---|---|---|---|---|
BUCK1 | 3.04 V - 3.56 V | 1.8 V | 3 A | |
BUCK2 | 3.04 V - 3.56 V | 1.0 V | 3 A | |
BUCK3 | 3.04 V - 3.56 V | 1.2 V | 3 A | |
BOOST | 3.04 V - 3.56 V | 5 V | 0.3 A | |
VIO_LDO | 5 V (Generated from BOOST) | 3.3 V | 0.150 A |
If all the regulators are loaded with maximum load current simultaneously, PMIC and PCB can become hot. Make sure that PMIC junction temperature does not exceed 150 °C.