SNVU783A
October 2021 – February 2024
LM5158
1
LM5158EVM-BST Evaluation Module
Trademarks
1
Features and Electrical Performance
1.1
Electrical Parameters
1.2
Configuration Points
2
Application Schematic
3
EVM Picture
4
Test Setup and Procedure
4.1
Test Setup
4.2
Test Equipment
5
Test Results
5.1
Efficiency Curve
5.2
Load Regulation Curve
5.3
Thermal Performance
5.4
Steady State Waveforms
5.5
Start-Up Waveforms
5.6
Load Transient Waveforms
5.7
AC Loop Response Curves
6
Design Files
6.1
Schematic
6.2
Bill of Materials
7
Revision History
5.3
Thermal Performance
Figure 5-3
Thermal Image: V
IN
= 3.V, I
OUT
= 0.6A, V
BIAS
= 3.3V, No Forced Air Cooling
Figure 5-5
Thermal Image: V
IN
= 6V, I
OUT
= 1.2A, V
BIAS
= 6V, No Forced Air Cooling
Figure 5-4
Thermal Image: V
IN
= 3.3V, I
OUT
= 0.6A, V
BIAS
= 12V, No Forced Air Cooling