SNVU785B february   2022  – august 2023 TPS389006-Q1

 

  1.   1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Related Documentation
    2. 1.2 TPS389006-Q1 Applications
  4. 2Schematic, Bill of Materials, and Layout
    1. 2.1 TPS389006Q1EVM Schematic
    2. 2.2 TPS389006Q1EVM Bill of Materials
    3. 2.3 Layout and Component Placement
    4. 2.4 Layout
  5. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  6. 4EVM Setup and Operation
    1. 4.1 Setup and GUI Installations
      1. 4.1.1 TPS389006Q1EVM Hardware Setup
      2. 4.1.2 TPS389006Q1EVM Software Setup
    2. 4.2 Quick Start to TPS389006Q1EVM GUI
    3. 4.3 Example Operation of TPS389xxx-Q1
  7. 5Revision History

TPS389006Q1EVM Bill of Materials

Table 2-1 Bill of Materials
DESIGNATORQTYVALUEDESCRIPTIONPACKAGE REFERENCEPART NUMBERMANUFACTURER
PCB1LP051Printed Circuit BoardTPS389006Q1EVMAny
C1, C6, C7, C8, C1050.1 µFCAP, CERM, 0.1 µF, 25 V,
+/- 10%, X5R, 0603
0603CL10A104KA8NNNCSamsung Electro-Mechanics
C2, C3, C4, C5, C18510 µF10 µF ±10% 25 V Ceramic Capacitor X7S 0805 (2012 Metric)0805C2012X7S1E106K125ACTDK
C9, C12, C14, C17, C27 5 1 µF CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 0805 C0805C105K4RACAUTO Kemet
C11 1 0.1 µF CAP, CERM, 0.1 µF, 50 V, +/- 10%, X7R, 0603 0603 06035C104KAT2A AVX
C13, C15, C19(DNI), C20(DNI), C21(DNI), C22(DNI), C23(DNI), C24(DNI), C25(DNI), C26(DNI) 2 0.1 µF CAP, CERM, 0.1 µF, 50 V, +/- 10%, X7R, 0805 (C19 - C26 DO NOT POPULATE) 0805 C0805C104K5RACTU Kemet
C16 1 10 µF 10 µF ±10% 10 V Ceramic Capacitor X5R 0603 (1608 Metric) 0603 C1608X5R1A106K080AC TDK
D1, D2 2 Super Red LED, Super Red, SMD LED_0603 150060SS75000 Wurth Elektronik
EN/ACT, MON1, MON2, MON3, MON4, MON5/RS_4, MON6/RS_3, MON7, NIRQ, NSLEEP/, SYNC/NRST/MON8, SYNC_PD, TP6a, TP6b, TP6c, TP6d, TP_ADDR, TP_EXT, VDD 19 Turret Terminal, Turret, TH, Triple Keystone 1598-2 1598-2 Keystone
GND1, GND2, GND3, GND4 4 Test Point (SMD) Test Point, Miniature, SMT Miniature, SMT 5019 Keystone
H1, H2, H3, H4 4 Bumpon Pad Bumpon, Hemisphere,
0.44 X 0.20, Clear
Transparent Bumpon SJ-5303 (CLEAR) 3M
J1, J2, J3 3 Terminal Block Terminal Block, 5.08 mm, 2x1, Brass, TH 2x1 5.08 mm Terminal Block ED120/2DS On-Shore Technology
J4, J35, J36 3 Header Header, 100mil, 3x1, Gold, TH 3x1 Header TSW-103-07-G-S Samtec
J5, J6, J10, J11, J12, J13, J14, J15, J16, J17, J19, J20, J21, J22, J23, J24, J26, J27, J28, J29, J30, J31, J32, J33, J34, J37, J38, J39, J40 29 Header Header, 100mil, 2x1, Gold, TH 2x1 Header TSW-102-07-G-S Samtec
J7 1(1) Socket(1)

QFN CLAMSHELL 16 PIN RTE

THRU HOLE WITH CENTER GND

16-Pin Socket QFN-16(24)BT-0.5-01 Enplas
J8, J18 2 Shrouded Header Header (shrouded), 100mil, 5x2, Gold, TH 5x2 Shrouded header 5103308-1 TE Connectivity
Q1 1 MOSFET MOSFET N-CH 20 V, 0.1 A, VMT3 SOT723 RUM001L02T2CL ROHM Semiconductor
R1, R18, R19, R32 4 10 kΩ RES, 10.0 kΩ, 1%, 0.1 W, 0603 0603 RC0603FR-0710KL Yageo
R2, R5, R20310 kΩRES, 10.0 kΩ, 1%, 0.1 W, 06030603RCG060310K0FKEAVishay Draloric
R3(DNI)010 kΩRES, DNP, 1%, 0.1 W, 0603 (DO NOT POPULATE)0603RCG060310K0FKEAVishay Draloric
R4(DNI)021 kΩRES, DNP, 1%, 0.1 W, 0603 (DO NOT POPULATE)0603RC0603FR-0721KLYageo
R6, Rx 2 1 Ω 1 Ohms ±1% 0.25 W, ¼ W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200, Pulse Withstanding Thick Film 0603 RCS06031R00FKEA Vishay
R7, Ry 2 1 kΩ RES, 1.0 kΩ, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6GEYJ102V Panasonic
R8 1 5.36 kΩ RES, 5.36 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF5361V Panasonic
R9 1 16.2 kΩ RES, 16.2 kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF1622V Panasonic
R10 1 26.7 kΩ RES, 26.7 kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF2672V Panasonic
R11 1 37.4 kΩ RES, 37.4 kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF3742V Panasonic
R12 1 47.5 kΩ RES, 47.5 kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF4752V Panasonic
R13 1 59 kΩ RES, 59 kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF5902V Panasonic
R14 1 69.8 kΩ RES, 69.8 kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF6982V Panasonic
R15 1 80.6 kΩ RES, 80.6 kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6ENF8062V Panasonic
R16, R17, R29, R30 4 2.2 kΩ RES, 2.2 kΩ, 5%, 0.1 W, 0603 0603 RC0603JR-072K2L Yageo
R21, R22, R23, R24, R25, R26, R27, R28 8 0 Ω RES, 0 Ω, 5%, 0.125 W, 0805 0805 RC0805JR-070RL Yageo
R31 1 100 Ω RES, 100 Ω, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 ERJ-6GEYJ101V Panasonic
SCL, SDA 2 Test Points Test Point, Multipurpose, Purple, TH Purple Multipurpose Testpoint 5129 Keystone
U1 0 IC ASIL-D Multichannel Overvoltage and Undervoltage I2C Programmable Voltage Supervisor and Monitor WQFN16 TPS389006004RTERQ1 TI
U2 1 IC 1 A Low-Quiescent-Current Low-Dropout (LDO) Regulator, 1.2 V, DRV0006A (WSON-6) WSON-6 TLV75712PDRVR TI
U31IC1 A Low-Quiescent-Current Low-Dropout (LDO) Regulator, 1.8 V,DRV0006A (WSON-6)WSON-6TLV75718PDRVRTI
U41ICDual-Channel, Low-Power Comparator with Integrated ReferenceSON6TLV4082DRYRTI
U5, U62ICAutomotive, Level-Shifting I2C Bus Repeater, DGK0008A (VSSOP-8)VSSOP-8 (DGK0008A)TCA9517DGKRQ1TI
FID1, FID2, FID30Fiducial mark. There is nothing to buy or mount.FiducialN/AN/A
Dependent on availability, if J7 is not available the U1 device is installed on the U1 pad.