SNVU787A July   2021  – September 2022 LMR38010 , LMR38020

 

  1.   LMR38020 LMR38020-Q1 EVM User Guide
  2.   Trademarks
  3. 1General TI High Voltage Evaluation User Safety Guidelines
  4. 2 LMR38020 Evaluation Module
    1. 2.1 Quick Start Procedure
    2. 2.2 Detailed Descriptions
  5. 3Schematic
  6. 4PCB Layout
  7. 5Bill of Materials
  8. 6Revision History

Quick Start Procedure

  1. Connect the voltage supply between VIN and GND connectors using short wires.
  2. Connect the load of the converter between VOUT and GND connectors using short wires.
  3. Set the supply voltage (VIN) at an appropriate level between 6 V to 80 V. Set the current limit of the supply to an appropriate level as well.
  4. Turn on the power supply. The EVM powers up and provides VOUT = 5 V.
  5. Monitor the output voltage while increasing the load current to 2-A maximum.

See Figure 2-1 for the location of the connectors.

GUID-20220912-SS0I-SLZ2-G7KZ-Z3WSGXLJK4QX-low.pngFigure 2-1 LMR38020EVM Top View
WARNING:
GUID-20883CA8-E9D5-4DDE-BE65-06BC172024D8-low.gif

Hot surface! Contact may cause burns. Do not touch!