The LM5158EVM-FLY supports the following features
and performance capabilities:
- Tightly regulated main output voltage:
VO1 = 10 V ±1%
- Three cross-regulated, isolated
output voltages:
- VO2 = 20 V
- VO3 = 20 V
- VO4 = 20 V
- Total rated load of 8.5 W:
- 250 mA at VO1
- 75 mA at VO2
- 75 mA at VO3
- 150 mA at VO4
- Peak efficiency > 90%
- Optional hiccup mode overloading
protection
- 250-kHz switching frequency
- 2-layer PCB, 3.5 in × 2.3 in