SNVU793
September 2021
LM5158
Trademarks
1
Introduction
2
Electrical Parameters
3
Application Schematic
4
EVM Picture
5
Test Setup and Procedure
5.1
EVM Test Setup Schematic
5.2
Test Equipment
6
Test Data and Performance Curves
6.1
Efficiency
6.2
Output Regulation
6.3
Steady-State Waveforms
6.4
Start-Up Waveforms
6.5
Dynamic Responses
6.6
Short-Circuit Protection
6.7
Bode Plots
6.8
Thermal Image
7
Schematic
8
Bill of Materials
9
EVM Layout
6.6
Short-Circuit Protection
Figure 6-21
Short-Circuit Protection With Hiccup Mode Disabled, V
IN
= 12 V (R13 = 0 Ω)
Figure 6-22
Short-Circuit Protection With Hiccup Mode Enabled, V
IN
= 12 V (R13 = 62 kΩ,
C29 = 47 nF)