The Texas Instruments LMR36502EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR36502 wide-input buck converter. The LMR36502 is an easy-to-use synchronous step-down voltage converter capable of driving up to 150 mA of load current from an input voltage of up to 65 V. The LMR36502EVM features an output voltage of 3.3 V and an adjustable switching frequency up to 2.2 MHz. See the data sheet for additional features, detailed descriptions, and available options.
EVM | U1 | FREQUENCY | SPREAD SPECTRUM | CURRENT | PIN 1 TRIM |
---|---|---|---|---|---|
LMR36502EVM | LMR36502F3RPE | 2200 kHz | Disabled | 150 mA | RT |
All trademarks are the property of their respective owners.
This section describes the test points and connectors on the EVM and how to properly connect, set up, and use the LMR36502 EVM.
The test points on the board can be used for connecting to the input of a power supply and output load for the EVM. See Figure 1-1 for typical test setup. The functions of the test points connections are: