SNVU812 june   2023 LMR36501

 

  1.   1
  2.   LMR36501EVM EVM User’s Guide
  3.   Trademarks
  4. 1Setup
    1. 1.1 Test Points
    2. 1.2 Jumpers
  5. 2Operation
    1. 2.1 Quick Start
  6. 3Schematic
  7. 4Board Layout
  8. 5Bill of Materials
  9. 6Test Results
    1. 6.1 LMR36501EVM Test Results

Abstract

The Texas Instruments LMR36501EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR36501 wide-input buck converter. The LMR36501 is an easy-to-use, synchronous, step-down voltage converter capable of driving up to 0.1 A of load current from an input voltage of up to 65 V. The LMR36501EVM features an output voltage of 5 V and a switching frequency of 2.2 MHz. See the data sheet for additional features, detailed descriptions, and available options.

Table 1-1 Device and Package Configurations
EVMU1FREQUENCYSPREAD SPECTRUMCURRENTPIN 1 TRIM
LMR36501EVMLMR36501F5RPER2200 kHzDisabled0.1 ART
GUID-20230530-SS0I-NX2D-BJGL-RFQL8PDLSJKZ-low.svg LMR36501EVM PCB