Set the load to constant resistance or constant
current mode and to sink 0 A.
Increase input source from 0 V to 48 V; use
voltmeter 1 to measure the input voltage.
Increase the current limit of the input supply to 12 A.
Using voltmeter 2 to measure the output voltage,
VOUT, vary the load current from 0 A to 8 ADC; VOUT
must remain within the load regulation specification.
Set the load current to 4 A (50% rated load) and
vary the input source voltage from 15 V to 72 V; VOUT must remain
within the line regulation specification.
Decrease load to 0 A. Decrease input source voltage to 0 V.