SNVU820 February 2022 LM5149-Q1
The LM5149-Q1EVM-400 high-density EVM is designed to use a regulated or non-regulated high-voltage input rail ranging from 15 V to 72 V to produce a tightly regulated output voltage of 12 V at load currents up to 8 A. This wide VIN range DC/DC solution offers outsized voltage rating and operating margin to withstand supply rail voltage transients.
The free-running switching frequency is 400 kHz and is synchronizable to an external clock signal at a higher or lower frequency. The power-train passive components selected for this EVM, including buck inductors and ceramic input and output capacitors, are automotive AEC-Q200 rated and are available from multiple component vendors.