SNVU821
November 2023
TPS92642-Q1
1
TPS92642EVM-203 5-A Synchronous Buck IR LED Driver Evaluation Module
Trademarks
1
Introduction
2
Warnings and Cautions
3
Description
3.1
Typical Applications
3.2
Features
3.3
Connector and Test Point Description
3.4
Electrical Performance Specifications
4
Test Setup
4.1
Input Supplies and LED Load Connections
4.2
Pulse Duty Cycle Limit (PLMT) Control
4.3
Analog Dimming Using IADJ
4.4
PWM Dimming Using nExt_PWM Test Points
4.5
Switching Frequency Set Point Using RON
5
Performance Data and Typical Characteristic Curves
5.1
Efficiency
5.2
Analog Dimming
5.3
PWM Dimming
5.4
PWM Dimming Waveforms
6
Schematic
7
PCB Layout
8
Bill of Materials
Trademarks
All trademarks are the property of their respective owners.