SNVU821 November 2023 TPS92642-Q1
Table 8-1 contains the TPS92642EVM-203 components list according to the schematic shown in Figure 6-1.
Reference Designator | QTY | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
C1, C18 |
2 |
1uF |
CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
603 |
CGA3E1X7R1V105K080AC |
TDK |
C2 |
1 |
0.033uF |
CAP, CERM, 0.033 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
402 |
CGA2B3X7R1H333K050BB |
TDK |
C3, C12 |
2 |
0.01uF |
CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 |
603 |
CGA3E2C0G1H103J080AA |
TDK |
C4, C13 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 |
805 |
CEU4J2X7R1H104K125AE |
TDK |
C5, C6, C14, C17 |
4 |
4.7uF |
CAP, CERM, 4.7 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 |
1206 |
CGA5L3X7R1H475K160AE |
TDK |
C7, C10 |
2 |
0.01uF |
CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
402 |
CGA2B3X7R1H103K050BB |
TDK |
C9 |
1 |
10uF |
CAP, CERM, 10 uF, 16 V, +/- 10%, X7R, 0805 |
805 |
CL21B106KOQNNNE |
Samsung Electro-Mechanics |
C11 |
1 |
2200pF |
CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
402 |
CGA2B2X7R1H222K050BA |
TDK |
C15 |
1 |
0.22uF |
CAP, CERM, 0.22 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402 |
402 |
GCM155R71C224KE02D |
MuRata |
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
Transparent Bumpon |
SJ-5303 (CLEAR) |
3M |
|
J1, J2 |
2 |
Header, 2.54mm, 2x1, Gold, TH |
Header, 2.54mm, 2x1, TH |
TSW-102-08-G-S |
Samtec |
|
L1 |
1 |
WE-HCI SMT Flat Wire High Current Inductor, size 7040, 3.3uH, 8.1A, 17.2mOhm |
Wurth Elektronik |
|||
R1 |
1 |
0.033 |
RES, 0.033, 1%, 1 W, AEC-Q200 Grade 0, 1206 |
1206 |
ERJ-8CWFR033V |
Panasonic |
R2 |
1 |
0 |
RES, 0, 5%, 0.063 W, 0402 |
402 |
RC0402JR-070RL |
Yageo America |
R3 |
1 |
47.5k |
RES, 47.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW040247K5FKED |
Vishay-Dale |
R4, R6 |
2 |
1.00k |
RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW04021K00FKED |
Vishay-Dale |
R5 |
1 |
100k |
RES, 100 k, 0.5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW0402100KDHEDP |
Vishay-Dale |
R7 |
1 |
22.6k |
RES, 22.6 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW040222K6FKED |
Vishay-Dale |
R8 |
1 |
10k |
RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
402 |
CRCW040210K0JNED |
Vishay-Dale |
TP1, TP2, TP5, TP6, TP7 |
5 |
Terminal, Turret, TH, Double |
Keystone1502-2 |
1502-2 |
Keystone |
|
TP3, TP4, TP8 |
3 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP9, TP10 |
2 |
Test Point, Miniature, SMT |
Testpoint_Keystone_Miniature |
5015 |
Keystone Electronics |
|
U1 |
1 |
Synchronous Buck Infrared LED Driver, HTSSOP16 |
HTSSOP16 |
TPS92642QPWPRQ1 |
Texas Instruments |