SNVU822 May 2022
The TPS92643EVM-204 is by default setup without APM. Testing the analog duty cycle control is performed by applying a power supply to APWM test pin (TP9). The duty cycle is at the minimum at 1 V (0% duty cycle) and linearly increased until 2.5 V (100% duty cycle). For example, if APWM is set to 1.75 V, then the duty cycle is set to 50%. The PWM frequency is 1.6 kHz.