- Media Converter: 100BASE-T1 to 100BASE-TX
- IEEE802.3bw Compliant
- IEEE802.3u Compliant
- RGMII Back-to-Back Configuration
- Onboard MSP430F5528
- Status LEDs
- DP83TC813
- DP83867
- Power-on Indicator (D21, D16, D17, D14, D19, D13)
- Variable VDDMAC Voltage Range: 1.8 V, 2.5 V, and 3.3 V
Figure 2-1 DP83TC813EVM-MC – Top Side
Figure 2-2 DP83TC813EVM-MC – Bottom Side