SNVU825 May 2022 DP83TC813R-Q1 , DP83TC813S-Q1
The onboard MSP430 comes pre-programmed and ready to use. When using this EVM for the first time on a Windows 10 PC, MSP430 drivers and USB-2-MDIO software utility need to be installed. USB-2-MDIO software can be used for accessing the PHY's registers. The software is available to download along with its user's guide in the link. USB2MDIO