SNVU826 August 2022 LM5168
The LM5168PEVM is a 115-V DC/DC buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 20 V to 115 V (120-V absolute maximum) to provide a regulated 12-V output at up to 0.3 A with a 500-kHz switching frequency. The output voltage has better than 1.5% set-point accuracy and is adjustable using an external resistor divider. The module design uses the LM5168P synchronous buck converter with wide input voltage range, wide duty-cycle range, integrated high-side and low-side power MOSFETs, advanced over-current protection, and precision enable. The LM5168P is rated to operate over a junction temperature range of –40°C to +150°C.
EVM | CONVERTER IC | PACKAGE |
---|---|---|
LM5168PEVM | LM5168P | 8-pin SO package with PowerPAD™ integrated circuit package (4.89 mm × 3.90 mm) |