SNVU836A March 2023 – April 2024 LP5891-Q1
Table 3-4 shows the typical parameters for LP5891Q1EVM.
Parameter | Value |
---|---|
VCC Device supply voltage | 2.5–5.5V |
VLEDR/G/B supply voltage | 2.5–5.5V |
ICH Constant output source current | 0.2–20mA |
The LP5891Q1EVM is designed to work in two different modes:
For simplicity, the test setup for single device and dual devices are illustrated.