SNVU837 January   2023 LMR43620-Q1

 

  1.   LMR43620RQ5EVM-400 EVM User’s Guide
  2.   Trademarks
  3. 1Setup
    1. 1.1 Test Points
    2. 1.2 Jumpers
  4. 2Operation
    1. 2.1 Quick Start
  5. 3Schematic
  6. 4Board Layout
  7. 5Bill of Materials
  8. 6Test Results
    1. 6.1 LMR43620RQ5EVM-400 Test Results
      1. 6.1.1 Efficiency and Load Regulation
      2. 6.1.2 Load Transients
      3. 6.1.3 Output Ripple and Thermal Picture
      4. 6.1.4 Conducted EMI

Jumpers

See Figure 1-2 for jumper locations.

  • JEN — This jumper allows the ENABLE input to be connected to GND in order to disable the IC. By default, this jumper is left open.There is a pullup resistor, R1 (RENT), which connects between the VIN pin and the EN pin of the IC.
  • JPGOOD — Use this jumper to select how the PGOOD pin is connected. A jumper can be used to connect pin 2 and 3. In this configuration, the PGOOD pin is pulled up to VOUT through R7 (RPGOOD) with a value of 100 kΩ. When connecting the jumper between pin 1 and 2, the PGOOD pin is pulled up to VCC through R7 (RPGOOD) with a value of 100 kΩ. By default, this jumper is not populated.
  • JRT — Use this jumper to program the switching frequency for a RT trim part. This jumper allows the user three programmable switching frequency options:
    • Program the switching frequency using the R8 (RT) resistor. This action allows for the switching frequency to be tuned to any value between 200 kHz to 2.2 MHz. Refer to the data sheet for the required RT resistor value for the desired switching frequency. When using the RT resistor to program the switching frequency, leave JRT open circuited.
    • Short circuit the RT pin to GND by shunting pin 1 and 2. This action results in AUTO mode operation with a maximum switching frequency of 2.2 MHz. Remove resistor R8 (RT) for proper operation. Resistor R9 (RJM) must be populated.
    • Short circuit the RT pin to the VCC pin by shunting pin 2 and 3. This action results in AUTO mode operation with a maximum switching frequency of 1 MHz. Remove resistor R8 (RT) for proper operation. Resistor R9 (RJM) must be populated.
Figure 1-2 Jumper Locations