SNVU843A April 2023 – November 2023
Figure 2-8 shows the jumper settings for 2-EVM Daisy-Chain.
EVM Board Top View and Layout PartitionsJumper Settings in Buck Mode with Voltage RegulationJumper Settings in Boost Mode with Voltage RegulationJumper Settings in Buck Mode with Current RegulationJumper Settings in Boost Mode with Current RegulationJumper Settings in 2-EVM Daisy-Chain for 3 or 4-Phase Operation described four-phase operating with 90° interleaving. By connecting secondary EVM J30 pin 2,3 instead of pin 1,2, three-phase operating is obtained.
J6 is open and J32 is closed in main EVM, thus interleaving angle changes automatically between 3 phase and 4 phase.
Note for bidirectional operation, the source and load needs to be set referring to Bench Setup.