The TPSM365R6V3EVM evaluation board (EVM) allows for evaluation of TPSM365R6, a synchronous step-down DC/DC module capable of driving up to 0.6-A of load current from a wide input voltage of up to 65-V. This EVM is configured to provide a 3.3V fixed output voltage. The switching frequency is set to 1MHz, and can also be synced to an external signal. The EVM can also serve as an example for circuit layout and design for a user's end application. See the TPSM365R6, 3-V to 65-V Input, 600-mA, 4-μA No-Load IQ Synchronous Buck Converter Power Module in a HotRod™ QFN Package data sheet for additional features, detailed descriptions, and available options.
EVM | U1 | FREQUENCY | SPREAD SPECTRUM | CURRENT | PIN 11 TRIM |
---|---|---|---|---|---|
TPSM365R6V3EVM | TPSM365R6V3RDNR | Fixed (1MHz) | Disabled | 0.6 A | MODE/SYNC |
HotRod™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
Figure 1-1 shows a typical setup with the EVM. The VIN power terminal block (J1) is used for connection to the host input supply and the VOUT power terminal block (J4) is used for connection to the load.