The LMR38025QEVM is an 80-V DC/DC buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 6 V to 80 V to provide a regulated 5-V output at 400-kHz switching frequency. The output voltage has better than 1.5% setpoint accuracy and is adjustable using an external resistor divider. The module design uses the LMR38025SQDRRRQ1 synchronous buck converter with the following:
The LMR38025-Q1 converter is available in an 12-pin WSON integrated circuit package to enable high-density, low-component count DC/DC designs. The LMR38025QEVM evaluation module is qualified for the LMR38025-Q1 as well as the LMR38025 buck converter. See Table 1-1 for package information.
CONVERTER | IC | PACKAGE |
---|---|---|
U1 | LMR38025-Q1 | 12-pin WSON package (3.00 mm × 3.00 mm) |
LMR38025 |
All trademarks are the property of their respective owners.