SNVU848 November 2023 LMR38025-Q1
Figure 5-1 through Figure 5-4 show the board layout for the LMR38025QEVM. The EVM offers resistors, capacitors, and test points to configure the output voltage, precision enable, and switching frequency.
The 12-pin WSON integrated circuit package offers an exposed thermal pad, which must be soldered to the copper landing on the PCB for optimal thermal performance. The PCB consists of a 4-layer design. There are 2-oz copper planes on the top and bottom and 1-oz copper mid-layer planes to dissipate heat with an array of thermal vias under the thermal pad to connect to all four layers.
Test points have been provided for ease of use to connect the power supply, required load, and to monitor critical signals.