SNVU857
November 2023
LMR66430-Q1
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Test Points
2.1.2
Jumpers
2.2
Operation
2.2.1
Quick Start
3
Implementation Results
3.1
Test Results
3.1.1
LMR66430-2EVM Test Results
3.1.1.1
Noise and Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
2.2.1
Quick Start
Connect the voltage supply between the VIN_EMI and GND_EMI supply connections.
Connect the load between the VOUT and GND test points.
Set the supply voltage at an appropriate level between 6 V to 36 V. Set the current limit of the supply to at least the max, evaluated load current.
Turn on the power supply. With the default configuration, the EVM powers up and provides V
OUT
= 5 V.
Monitor the output voltage. The maximum load current is rated at 3 A with the LMR66430-Q1 device.