SNVU857
November 2023
LMR66430-Q1
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Test Points
2.1.2
Jumpers
2.2
Operation
2.2.1
Quick Start
3
Implementation Results
3.1
Test Results
3.1.1
LMR66430-2EVM Test Results
3.1.1.1
Noise and Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
Features
Wide input voltage range of 3 V to 36 V
Fixed 5-V output, with optional feedback divider footprints
Fixed 2.2 MHz switching frequency with external sync capability and mode select
Input, differential EMI filter for compliance testing