SNVU859 June   2024 LP5813

 

  1.   1
  2.   Read This First
    1.     About This Manual
    2.     Notational Conventions
    3.     Glossary
    4.     Related Documentation
    5.     Support Resources
    6.     Trademarks
  3. 1Introduction/Feature Overview
    1. 1.1 Overview
  4. 2 Register Maps
    1. 2.1  Register Map Table
    2. 2.2  Device_Enable Registers
    3. 2.3  Config Registers
    4. 2.4  Command Registers
    5. 2.5  LED_Enable Registers
    6. 2.6  Fault_Clear Registers
    7. 2.7  Reset Registers
    8. 2.8  Manual_DC Registers
    9. 2.9  Manual_PWM Registers
    10. 2.10 Autonomous_DC Registers
    11. 2.11 LED_0_Autonomous_Animation Registers
    12. 2.12 LED_1_Autonomous_Animation Registers
    13. 2.13 LED_2_Autonomous_Animation Registers
    14. 2.14 LED_3_Autonomous_Animation Registers
    15. 2.15 LED_A0_Autonomous_Animation Registers
    16. 2.16 LED_A1_Autonomous_Animation Registers
    17. 2.17 LED_A2_Autonomous_Animation Registers
    18. 2.18 LED_B0_Autonomous_Animation Registers
    19. 2.19 LED_B1_Autonomous_Animation Registers
    20. 2.20 LED_B2_Autonomous_Animation Registers
    21. 2.21 LED_C0_Autonomous_Animation Registers
    22. 2.22 LED_C1_Autonomous_Animation Registers
    23. 2.23 LED_C2_Autonomous_Animation Registers
    24. 2.24 LED_D0_Autonomous_Animation Registers
    25. 2.25 LED_D1_Autonomous_Animation Registers
    26. 2.26 LED_D2_Autonomous_Animation Registers
    27. 2.27 Flag Registers
  5.   Revision History

About This Manual

This Technical Reference Manual (TRM) details the register maps of LP5813.

The TRM should not be considered a substitute for the data sheet, rather a companion guide that should be used alongside the device-specific data sheet to understand the details to program the device. The primary purpose of the TRM is to abstract the programming registers of the device from the data manual. This allows the data sheet to outline the high-level features of the device without unnecessary information about register descriptions.