SNVU864 October 2023 TPS3762-Q1
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB |
1 |
Printed Circuit Board |
LP098A |
Any |
||
C1, C2, C11, C12 |
4 |
0.1uF |
CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603 |
0603 |
GRM188R72A104KA35D |
Murata |
C3, C7 |
2 |
1uF |
CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, 0603 |
0603 |
C1608X7R1E105K |
TDK |
C4, C8 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603 |
0603 |
0603YC104JAT2A |
KYOCERA AVX |
C5, C9 |
2 |
33 nF |
CAP, CER, 33 nF, 50 V, +/- 10%, X7R, 0603 |
0603 |
CL10B333KB8WPNC |
Samsung Electro-Mechanics |
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
J1/J2, J13/14 |
2 |
Receptacle, 2.54mm, 10x2, Tin, TH |
10x2 Receptacle |
SSQ-110-03-T-D |
Samtec |
|
J4, J5 |
4 |
Header, 2.54mm, 80x2, Gold, TH |
4x2 Header |
61308021121 |
Würth Elektronik |
|
J7, J8, J9, J10 |
4 |
Header, 2.54mm, 40x1, Gold, TH |
3x1 Header |
61304011121 |
Würth Elektronik |
|
J11 |
1 |
Header, 2.54mm, 40x1, Gold, TH |
4x1 Header |
61304011121 |
Würth Elektronik |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H |
PCB Label 0.650 x 0.200 inch |
THT-47-718-10 |
Brady |
|
R1, R4, R5 |
3 |
10k |
RES, 10k, +/- 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RC0603FR-0710KL |
YAGEO |
R2 |
1 |
0 |
RES, 0, +/- 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603ZT0R00 |
Stackpole Electronics Inc |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7 |
7 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
QPC02SXGN-RC |
Sullins Connector Solutions |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11 |
11 |
Terminal, Turret, TH, Triple |
Keystone1598-2 |
1598-2 |
Keystone |
|
U1 |
1 |
Wide VIN 65 V Dual Channel Overvoltage & Undervoltage (OV & UV) Detector with Built-in Self-test for Automotive |
SOT023-8 |
TPS37A010122DSKRQ1 |
Texas Instruments |