SNVU864 October 2023 TPS3762-Q1
The BIST is connected through TP3 on the board. Jumper J11 can also configure the BIST pin to also connect to TP11 (Refer to Table 3-1 for configuration options). The TPS3762-Q1 family of devices contain a Built-In Self-Test (BIST) pin for assessing internal device faults. BIST is asserted via the BIST_EN / Latch_CLR pin and remains asserted for a time period, TD_BIST. If BIST encounters a fault, then BIST remains asserted for a period longer than TD_BIST. BIST is an active-low open drain output and requires an external pull-up resistor and voltage. Please refer to the device data sheet for additional details.