SNVU864 October 2023 TPS3762-Q1
The TPS3762-Q1 family of devices contain an adjustable sense time delay pin that controls the time with which the RESET pin asserts after reaching the invalid condition. The user can adjust the configuration of this pin via the jumper located at J4. Refer to Section 2.1.1 for jumper connections and TPS3762-Q1 data sheet (SNVSCE6) for capacitor values and sense delay timings.