SNVU864 October 2023 TPS3762-Q1
The BIST_EN / LATCH_CLR is connected through TP4 on the board. Jumper J11 can also configure the BIST_EN / LATCH_CLR pin to also connect to TP11 (Refer to Table 3-1 for configuration options). The TPS3762-Q1 family of devices contain a Built-In Self-Test Enable and Latch Clear (BIST_EN / LATCH_CLR) pin for enabling the BIST, as well as clearing a BIST fault. The BIST_EN asserts BIST for a time period, TD_BIST. If BIST encounters a fault, then BIST remains asserted for a period longer than TD_BIST. LATCH_CLR requires a rising edge to clear the flagged fault on the BIST pin. Please refer to the device data sheet for additional details.