SNVU864 October   2023 TPS3762-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Connectors
      1. 2.1.1 EVM Jumpers
      2. 2.1.2 EVM Test Points
    2. 2.2 EVM Setup and Operation
      1. 2.2.1 Input Supply Voltage (VDD)
      2. 2.2.2 SENSE
      3. 2.2.3 RESET
      4. 2.2.4 Built-In Self-Test (BIST)
      5. 2.2.5 Built-In Self-Test Enable and Latch Clear (BIST_EN / LATCH_CLR)
      6. 2.2.6 RESET Time Delay (CTR)
      7. 2.2.7 Sense Time Delay (CTS)
  7. 3Implementation Results
    1. 3.1 EVM Performance Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1.     Trademarks

RESET Time Delay (CTR)

The TPS3762-Q1 family of devices contain an adjustable RESET time delay pin that controls the time with which the RESET pin de-asserts after reaching the valid condition. The user can adjust the configuration of this pin via the jumper located at J5. Refer to Section 2.1.1 for jumper connections and TPS3762-Q1 data sheet (SNVSCE6) for capacitor values and RESET delay timings.