SNVU868A September 2023 – April 2024
Table 5-1 displays the bill of materials (BOM). To download the BOM, see the design files at the LP5813-12WCSPEVM tools page.
DESIGNATOR | QUANTITY | DESCRIPTION | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
C1 | 1 |
CAP, CERM, 10µF, 25V,+/- 10%, X5R, 0805 |
Yageo |
CC0805KKX5R8BB106 |
C2 | 1 |
CAP, CERM, 22uF, 35V, +/- 20%, X5R, 1206 |
TDK |
C3216X5R1V226M160AC |
C3 | 1 |
CAP, CERM, 1µF, 10V,+/- 5%, X8L, AEC-Q200 Grade 0, 0805 |
Kemet |
C0805C105J8NACTU |
D1, D2, D3, D4 | 4 |
Red, Green, Blue (RGB) 621.5nm Red, 530nm Green, 470nm Blue LED Indication - Discrete 2V Red, 3.2V Green, 3.2V Blue 6-SMD, J-Lead |
Cree |
CLP6C-FKB-CK1P1G1BB7R3R3 |
D5 , D6, D7, D8 |
4 |
LED, Cool White, SMD |
Cree |
CLM3C-WKW-CWBYA453 |
J1, J5 |
2 |
Header, 100mil, 4x2, Gold, TH |
Samtec |
TSW-104-07-G-D |
J2, J4, J10, J12, J26 |
5 |
Header, 100mil, 3x1, Gold, TH |
Samtec |
TSW-103-07-G-S |
J3, J11, J27, J31 |
4 |
Header, 100mil, 3x2, Gold, TH |
Samtec |
TSW-103-07-G-D |
J6, J7, J8, J20, J21, J22, J23 |
7 |
Header, 2.54mm, 1x1, Gold, TH |
Samtec |
TSW-101-08-G-S |
J9, J13, J14, J15, J16, J17, J18, J19, J24, J25, J28, J30, J32, J33, J34, J35, J36 |
17 |
Header, 100mil, 2x1, Gold, TH |
Samtec |
HTSW-102-07-G-S |
L1 |
1 |
Inductor, Shielded, Powdered Iron, 1uH, 5A, 0.027 ohm, SMD |
Bourns |
SRP4020TA-1R0M |
R1, R2, R4, R5 |
4 |
RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW06034K70JNEA |
SH-J1 to SH-J28 | 28 | Shunt, 100mil, Gold plated, Black | Samtec | SNT-100-BK-G |
U1 | 1 |
12 LEDs Synchronous Boost RGB LED Driver With Autonomous Control |
Texas Instruments |
LP5813AYBHR |
U2 |
1 |
12 LEDs RGB LED Driver With Autonomous Control | Texas Instruments |
LP5812AYBHR |
USB2ANY_12, USB2ANY_13 |
2 | Header(shrouded), 2.54mm, 15x2, Gold with Tin tail, R/A, TH |
Sullins Connector Solutions |
SBH11-PBPC-D05-RA-BK |