SNVU869 august 2023 LM5185-Q1
Figure 2-1 shows the simplified schematic of the LM5185EVM-SIO circuit board. Table 2-2 shows the specifications of the EVM in the factory default settings.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Input voltage range, VIN | 20 | 60 | V | |||
Input voltage turn on, VIN_ON | Adjustable using EN/UVLO divider resistors | 19 | ||||
Input voltage turnoff, VIN_OFF | 18 | |||||
Input current, operating with no load, IIN_NL | IOUT = 0 A | VIN = 20 V | 5.57 | mA | ||
VIN = 60 V | 3.32 | |||||
Input current, disabled, IIN_OFF, excluding the external UVLO resistor leak current | VEN = 0 V, removing R6 | VIN = 20 V | 5.0 | µA | ||
VIN = 40 V | 10.0 | |||||
VIN = 60 V | 20.0 | |||||
OUTPUT CHACTERISTICS | ||||||
Output voltage, VOUT | 16.154 | 16.400 | 16.646 | V | ||
Max output current, IOUT | VIN = 20 V | 1.0 | A | |||
VIN = 40 V | 1.5 | A | ||||
VIN = 60 V | 1.8 | A | ||||
Soft-start time, tSS | IOUT = 1 A | 25 | ms | |||
SYSTEM CHARACTERISTICS | ||||||
Switching Frequency | VIN = 48 V, IOUT = 0.5 A | 350 | kHz | |||
Half-load efficiency, ηHALF | IOUT = 0.5A | VIN = 20 V | 90.2 | |||
VIN = 40 V | 84.3 | |||||
VIN = 60 V | 82.0 | |||||
Full load efficiency, ηFULL | IOUT = 1.0A | VIN = 20 V | 90.5 | |||
VIN = 40 V | 89.9 | |||||
VIN = 60 V | 86.9 | |||||
Isolation rating(3) | RMS voltage | 1500 | V | |||
LM5180 junction temperature, TJ | -40 | 150 | °C |