SNVU869 august 2023 LM5185-Q1
Table 3-1 lists the header information of the EVM.
HEADER | SIGNAL | DESCRIPTION |
---|---|---|
J1-1 | VIN+ | Voltage source input port. |
J1-2 | VIN- | Voltage source input return. |
J2 | VOUT+ | Output voltage port. |
J3 | VOUT- | Output voltage return port, and also the isolated ground reference ISO-GND. |
J4 | PGND | Primary side power ground reference. |
J5-1 | EN/UVLO | Enable and UVLO control signal. Closing J5-1 and J5-2 disables the EVM. |
J5-2 | AGND | Analog signal reference ground. |