SNVU869 august 2023 LM5185-Q1
The EVM has a variety of test points available for measuring and debugging purposes. Table 3-2 explains the purpose of each test point.
TEST POINT | SIGNAL | DESCRIPTION |
---|---|---|
TP1 | VIN | PSR Flyback dc-dc stage input voltage |
TP2 | PGND | Primary side power ground reference |
TP3 | VOUT | Isolated output voltage |
TP4 | COMP | Compensation circuit node for the error amplifier |
TP5 | RSET | Output voltage set pin |
TP6 | ISO-GND | Isolated output ground reference |