SNVU869 august 2023 LM5185-Q1
Table 5-1 lists the LM5185EVM-SIO bill of materials (BOM).
Designator | Qty | Description | PartNumber | Manufacturer |
---|---|---|---|---|
C1 | 1 | CAP, CERM, 1000 pF, 2000 V, +/- 10%, X7R, 1206_190 | 202R18W102KV4E | Johanson Technology |
C2 | 1 | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 1206 | GRM319R72A104KA01D | MuRata |
C3, C8, C15, C19 | 4 | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603 | GRM188R72A104KA35D | MuRata |
C4, C5, C6, C7 | 4 | CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7S, 1210 | C3225X7S2A475K200AB | TDK |
C9 | 1 | Aluminum Electrolytic Capacitor 47uF 20% 80 V 10.3x10.3x10.5mm SMT | 865081757008 | Wurth Electronics |
C11, C12 | 2 | 0603 150 pF 100 V ±5 % Tolerance C0G/NP0 SMT Multilayer Ceramic Capacitor | 06031A151JAT2A | KYOCERA AVX |
C14 | 1 | CAP, CERM, 4.7 uF, 16 V,+/- 10%, X7R, 0603 | GRM188Z71C475KE21D | MuRata |
C16 | 1 | CAP, AL, 100 uF, 25 V, +/- 20%, 0.34 ohm, AEC-Q200 Grade 2, SMD | EEE-FK1E101XP | Panasonic |
C17, C18 | 2 | CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, 1210 | GRM32ER71E226KE15L | MuRata |
C20 | 1 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | GRM1885C1H101JA01D | MuRata |
C21 | 1 | CAP, CERM, 1000 pF, 100 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | GCM1885C2A102JA16D | MuRata |
C22 | 1 | CAP, CERM, 47 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 0, 0603 | CGA3E2NP01H470J080AA | TDK |
C24 | 1 | CAP, CERM, 0.1 uF, 16 V, +/- 5%, X7R, 0603 | C0603C104J4RACTU | Kemet |
C25 | 1 | CAP, CERM, 0.022 uF, 25 V, +/- 10%, X7R, 0603 | C0603C223K3RACTU | Kemet |
D1 | 1 | Diode, Zener, 28 V, 5 W, SMB | SMBJ5362B-TP | Micro Commercial Components |
D2 | 1 | Diode, Schottky, 100 V, 5 A, PowerDI5 | SDT5H100LP5-7 | Diodes Inc. |
D3 | 1 | Diode 100 V 1 A Surface Mount SOD-123H | ACDBMT1100-HF | Comchip Technology |
D4 | 1 | Diode, Zener, 18 V, 1 W, AEC-Q101, SMA | SMAZ18-13-F | Diodes Inc. |
L1 | 1 | Inductor, Shielded, Composite, 22 uH, 3.4 A, 0.1 ohm, SMD | XAL5050-223MEB | Coilcraft |
Q1 | 1 | N-Channel 100 V 8.4A (Ta), 31 A (Tc) 3.6W (Ta), 49 W (Tc) Surface Mount 5-DFN (5x6) (8-SOFL) | NVMFS021N10MCLT1G | Onsemi |
R1, R3 | 2 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | ERJ-8GEY0R00V | Panasonic |
R2 | 1 | RES, 3.01, 1%, 0.125 W, 0805 | RC0805FR-073R01L | Yageo America |
R4, R7 | 2 | RES, 100, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | ERJ-8ENF1000V | Panasonic |
R5 | 1 | RES, 10.0, 1%, 0.1 W, 0603 | RC0603FR-0710RL | Yageo |
R6 | 1 | RES, 200 k, 1%, 0.1 W, 0603 | RC0603FR-07200KL | Yageo |
R8 | 1 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | ERJ-6GEY0R00V | Panasonic |
R9 | 1 | RES, 3.24 k, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | ERJ-8ENF3241V | Panasonic |
R10 | 1 | RES, 165 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603165KFKEA | Vishay-Dale |
R11 | 1 | RES, 1.0 k, 5%, 0.1 W, 0603 | RC0603JR-071KL | Yageo |
R12 | 1 | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
R13 | 1 | RES, 100, 1%, 0.1 W, 0603 | RC0603FR-07100RL | Yageo |
R14 | 1 | RES, 0.02, 1%, 1 W, 0612 | PRL1632-R020-F-T1 | Susumu Co Ltd |
R16 | 1 | RES, 16.9 k, 1%, 0.1 W, 0603 | RC0603FR-0716K9L | Yageo |
R17 | 1 | RES, 12.1 k, 1%, 0.1 W, 0603 | RC0603FR-0712K1L | Yageo |
R18 | 1 | RES, 10.0 k, 1%, 0.1 W, 0603 | RC0603FR-0710KL | Yageo |
T1 | 1 | Flyback Transformer, 12 µH, 4.1A Isat, 1 : 1 turns ratio, EFD15 10PIN SMD | ZD2250-AE | Coilcraft |
U1 | 1 | 100-VIN PSR Flyback Automotive DC/DC Controller With Low IQ and Low EMI, HTSSOP14 | LM5185-Q1 | Texas Instruments |