SNVU871 june   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
  9. 3Software
    1. 3.1 Software Setup
    2. 3.2 Graphical User Interface (GUI) Guidance
      1. 3.2.1 Start Page
      2. 3.2.2 Home Page
      3. 3.2.3 LED Control Page
      4. 3.2.4 Pattern Page
      5. 3.2.5 Register Map Page
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Hardware Setup

In the default jumper setting, the board can be evaluated by USB power directly and does not need an external power supply. Setup connection is demonstrated in Figure 2-1. The setup procedure follows:

  1. Connect the USB2ANY with the LP5860TEVM using the 30-pin ribbon cable.
  2. Plug the USB cable into the USB port on the computer.
GUID-20230608-SS0I-BZSS-JRNJ-60BTSBLRNMQD-low.svgFigure 2-1 Hardware Connection

Figure 2-2 shows the default jumper settings.

GUID-20230608-SS0I-BBLN-X6QV-WH1MQVKSQHZF-low.jpgFigure 2-2 Default Jumper Setting

If maximum current is set above 20 mA, an external VLED supply is recommended during evaluation, since the USB can only provide around 400-mA current. The setup procedure follows:

  1. Connect the USB2ANY to the LP5860TEVM using the 30-pin ribbon cable.
  2. Connect a 5-V external power supply to the VLED_EXT terminal (see Figure 2-3) and connect the switching jumper (J1) to another side.
  3. Plug the USB cable into the USB port on the computer.
GUID-20230608-SS0I-V3RN-7M1B-WXMMWWRHKVVQ-low.jpgFigure 2-3 Key External Connectors