Set the load to constant resistance or constant
current mode and to sink 0A.
Increase input source from 0V to 48V; use
voltmeter 1 to measure the input voltage.
Increase the current limit of the input supply to
12A.
Using voltmeter 2 to measure the output voltage,
VOUT, vary the load current from 0A to 8ADC; VOUT must
remain within the load regulation specification.
Set the load current to 4A (50% rated load) and
vary the input source voltage from 8V to 72V; VOUT must remain within the line
regulation specification.
Decrease load to 0A. Decrease input source
voltage to 0V.