SNVU872A September   2023  – March 2024 LM70880-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Line and Load Regulation, Efficiency
  8. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 EVM Characteristics
      2. 3.1.2 Conversion Efficiency
      3. 3.1.3 Operating Waveforms
        1. 3.1.3.1 Switching
        2. 3.1.3.2 Load Transient Response
        3. 3.1.3.3 Line Transient Response
        4. 3.1.3.4 Start-Up and Shutdown With EN
        5. 3.1.3.5 Start-Up with VIN
      4. 3.1.4 Bode Plot
      5. 3.1.5 CISPR 25 EMI Performance
      6. 3.1.6 Thermal Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 Component Drawings
      2. 4.2.2 Multi-Layer Stackup
    3. 4.3 Bill of Materials
  10. 5Compliance Information
    1. 5.1 Compliance and Certifications
  11. 6Related Documentation
    1. 6.1 Supplemental Content
      1. 6.1.1 Development Support
      2. 6.1.2 PCB Layout Resources
      3. 6.1.3 Thermal Design Resources
  12. 7Additional Information
    1. 7.1 Trademarks
  13. 8Revision History

Device Information

The free-running switching frequency of the EVM is 400kHz and is synchronizable to a higher or lower frequency, if required. VCC and gate drive UVLO protects the regulator at low input voltage conditions, and EN pin supports application-specific power-up and power-down requirements. The LM70880-Q1 is available in a 29-pin VQFN package with 6mm × 6mm footprint to enable DC/DC devices with high density and low component count. See the LM70880-Q1 Automotive Buck Converter Optimized for Low EMI and High Power Density Data Sheet for more information.