SNVU872A September 2023 – March 2024 LM70880-Q1
Figure 4-10 presents the EMI performance of the LM70880-Q1 EVM at 48V input with DRSS EMI mitigation disabled. Conducted emissions are measured over a frequency range of 150kHz to 30MHz using a 5µH LISN according to the CISPR 25 low-frequency specification. CISPR 25 Class 5 peak and average limit lines are denoted in red. The yellow and green spectra are measured using peak and average detection, respectively.