SNVU874
December
2024
-
1
-
Description
-
Get Started
-
Features
-
Applications
-
6
-
1Evaluation Module Overview
- 1.1
Introduction
- 1.2
Kit Contents
- 1.3
Specification
- 1.4
Device Information
-
2Hardware
- 2.1
Connector, Jumper, DIP switch and Test point
Description
- 2.1.1
Connector Descriptions
- 2.1.2
Jumper Descriptions
- 2.1.3
DIP Switch Descriptions
- 2.1.4
Test Points Description
- 2.1.5
Easy to Use Features
-
3Implementation Results
- 3.1
Test Setup and Procedure
- 3.1.1
Test Setup
- 3.1.2
Configurations for Stacking Two EVMs
- 3.1.3
Test Procedure
- 3.1.4
Precautions
-
4Application Curves
- 4.1
Efficiency
- 4.2
Steady State Waveforms
- 4.3
Step Load Response
- 4.4
Sync Operation
- 4.5
Thermal Performance
-
5Hardware Design Files
- 5.1
Schematic
- 5.2
PCB Layers
- 5.3
Bill of Materials
-
6Additional Information
-
Trademarks
4.4 Sync Operation
Figure 4-8 Vin
= 14.4V, Vout = 24V, FPWM, Iload = 0A, CFG2 = Level 13 Figure 4-9 Vin
= 14.4V, Vout = 24V, FPWM, Iload = 0A, CFG2 = Level 11