SNVU874
December 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connector, Jumper, DIP switch and Test point Description
2.1.1
Connector Descriptions
2.1.2
Jumper Descriptions
2.1.3
DIP Switch Descriptions
2.1.4
Test Points Description
2.1.5
Easy to Use Features
3
Implementation Results
3.1
Test Setup and Procedure
3.1.1
Test Setup
3.1.2
Configurations for Stacking Two EVMs
3.1.3
Test Procedure
3.1.4
Precautions
4
Application Curves
4.1
Efficiency
4.2
Steady State Waveforms
4.3
Step Load Response
4.4
Sync Operation
4.5
Thermal Performance
5
Hardware Design Files
5.1
Schematic
5.2
PCB Layers
5.3
Bill of Materials
6
Additional Information
Trademarks
3.1.3
Test Procedure
Make sure the jumpers and DIP switches are set properly.
Prepare the setup following
Figure 3-1
.
Set the power supply voltage to 14.4V and the electronic load to 0.1A. The electronic load voltage must be in regulation with a nominal 24V output.
The load and input voltage may be changed as required.