SNVU874 December   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Connector, Jumper, DIP switch and Test point Description
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Jumper Descriptions
      3. 2.1.3 DIP Switch Descriptions
      4. 2.1.4 Test Points Description
      5. 2.1.5 Easy to Use Features
  9. 3Implementation Results
    1. 3.1 Test Setup and Procedure
      1. 3.1.1 Test Setup
      2. 3.1.2 Configurations for Stacking Two EVMs
      3. 3.1.3 Test Procedure
      4. 3.1.4 Precautions
  10. 4Application Curves
    1. 4.1 Efficiency
    2. 4.2 Steady State Waveforms
    3. 4.3 Step Load Response
    4. 4.4 Sync Operation
    5. 4.5 Thermal Performance
  11. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 PCB Layers
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1.     Trademarks

Introduction

The LM5125EVM-BST evaluation module provides a fully functional dual phase synchronous boost converter to evaluate LM5125-Q1. The EVM operates over an input voltage range of 8V to 18V and can handle input transients up to 42V. The EVM provides an output voltage of 24V with 300W rated power and 1kW peak power. The output voltage can also be adjusted up to 45V via ATRK/DTRK pin. Two EVMs can be stacked to support 4-phase operation.