SNVU875A October 2023 – February 2024 TPS38700 , TPS389006
Designator | Qty | Description | Comment | Footprint | LibRef |
---|---|---|---|---|---|
C5, C6, C7, C8, C9, C10, C11, C12 |
8 |
CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, 0603 |
C0603X104K8RACTU |
0603 |
CMP-0006981-4 |
C13, C14, C15 | 3 | 1 µF ±10% 25 V Ceramic Capacitor X5R 0603 (1608 Metric) |
GRM188R61E105KAADD |
FP-GRM188R61E105KAADD_0603-MFG |
CMP-0094239-1 |
D1, D2, D3, D4 |
4 |
LED, Red, SMD |
LTST-C150CKT |
LTST-C150CKT_Red |
CMP-0003043-3 |
J1/J3 |
1 |
Receptacle, 2.54mm, 10x2, Tin, TH |
SSQ-110-03-T-D |
BoosterPack_40pin_J1J3 |
CMP-0003837-4 |
J2/J4 |
1 |
Receptacle, 2.54mm, 10x2, Tin, TH |
SSQ-110-03-T-D |
BoosterPack_40pin_J2J4 |
CMP-0078266-4 |
J16, J17 |
2 |
Header, 100mil, 4x2, Tin, TH |
PEC04DAAN |
CONN_PEC04DAAN |
CMP-0054542-2 |
J18 |
1 |
Header, 100mil, 17x2, Gold, R/A, TH |
TSW-117-08-G-D-RA |
Sullins_PRxC017DBAN-M71RC |
CMP-0054606-1 |
J19 |
1 |
Header (shrouded), 100mil, 5x2, Gold, TH |
5103308-1 |
CONN_5103308-1 |
CMP-0054834-2 |
J20 |
1 |
Header, 100mil, 3x1, Tin, TH |
PEC03SAAN |
CONN_PEC03SAAN |
CMP-0002338-1 |
J21 |
1 |
Terminal Block, 5.08mm, 2x1, TH |
039544-3002 |
Molex_039544-3002 |
CMP-0055345-1 |
R9, R11, R13, R15, R17, R19, R21, R23, R25, R26, R27, R30, R41, R42, R43, R52 |
16 |
RES, 10 k, 5%, 0.1 W, 0603 |
RC1608J103CS |
0603 |
CMP-0025945-3 |
R10, R12, R14, R16, R18, R20, R22, R24 |
8 |
RES, 1.0 M, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031M00JNEA |
0603 |
CMP-0025736-4 |
R28 |
1 |
RES, 5.36 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06035K36FKEA |
0603 |
CMP-0022511-4 |
R29 |
1 |
RES, 16.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060316K2FKEA |
0603 |
CMP-0022079-4 |
R31, R32, R33, R34 |
4 |
RES, 470, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603470RJNEA |
0603 |
CMP-0025813-4 |
R36, R37 |
2 |
RES, 2.21 k, 0.1%, 0.1 W, 0603 |
RT0603BRD072K21L |
0603 |
CMP-0024063-3 |
R40 |
1 |
Trimming Potentiometer, 50K, 0.5W, TH |
3352T-1-503LF |
Bourns_3352T |
CMP-0001777-2 |
R44, R46, R48, R50 |
4 |
RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060310K0FKEA |
0603 |
CMP-0021998-4 |
R45, R47, R49, R51 |
4 |
RES, 24.0 k, 1%, 0.1 W, 0603 |
RC0603FR-0724KL |
0603 |
CMP-0022945-5 |
SW1, SW2 | 2 | Dip Switch SPST 12 Position Through Hole Slide (Standard) Actuator 50 mA 24VDC |
206-12ST |
FP-206-12ST_DIP24-MFG |
CMP-0086642-1 |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9 |
9 |
Shunt, 2.54mm, Gold, Black |
60900213421 |
Shunt, 2.54mm, Black |
|
U1 |
1 |
ASIL-A Multichannel I2C Programmable Voltage Sequencer |
TPS38700603SRGERQ1 |
VQFN24 |
|
U2 |
1 |
SIL-3 Multichannel Overvoltage and Undervoltage I2C Programmable Voltage Supervisor and Monitor |
TPS389006007RTER |
WQFN16 |
|
U4, U5 |
2 |
General Purpose Amplifier 2 Circuit Rail-to-Rail 8-SOIC |
TLV9152IDR |
D0008A-MFG |
CMP-0091916-1 |