SNVU880 March 2024 LMR43606-Q1
The Texas Instruments' LMR43606MQ3EVM-2M evaluation module (EVM) helps designers evaluate the operation and performance of the LMR43606-Q1 wide-input buck converter. The LMR43606-Q1 is an easy-to-use synchronous step-down voltage converter capable of driving up to 600mA of load current from an input voltage of up to 36V. The EVM also features test points for EN, SYNC, PGOOD, VCC, VOUT, and GND. See the data sheet (SNVSCM5) for additional features, detailed descriptions, and available options.
EVM | U1 | FREQUENCY | SPREAD SPECTRUM | CURRENT | PIN 1 TRIM |
---|---|---|---|---|---|
LMR43606MQ3EVM-2M | LMR43606MSC3RPEQ1 | 2200kHz | Enabled | 600mA | MODE/SYNC |