SNVU880 March 2024 LMR43606-Q1
A summary of the LMR43606MQ3EVM-2M performance specifications is provided in Table 2-1. Specifications are given for 13.5V input voltage and 3.3 output voltage from -40°C to 150°C, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VOUT | Output voltage | VIN = 3.6V to 36V, FPWM Mode | 3.27 | 3.3 | 3.33 | V |
FSW | Switching frequency | 2200 | kHz | |||
IOUT | Output current range | 0 | 0.6 | A | ||
PGDUV | Pgood upper threshold - falling | % of VOUT/FB | 89 | 91 | 94.2 | % |
VEN-WAKE | EN Wakeup Threshold | 0.5 | 0.7 | 1 | V |