SNVU880
March 2024
LMR43606-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Test Points
2.1.2
Jumpers
3
Test Results
3.1
LMR43606MQ3EVM-2M Test Results
3.1.1
Efficiency, Load Regulation, and Thermal Picture
3.1.2
Load Transients
3.1.3
Output Ripple
3.1.4
Conducted EMI
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Get Started
Order the
LMR43606MQ3EVM-2M
.
Connect the voltage supply between the VIN_EMI and GND_EMI supply connections.
Connect the load between the VOUT and GND test points.
Set the supply voltage at an appropriate level between 3.5V to 36V.
Turn on the power supply.
Monitor the output voltage.